4kW & 8kW regulated high voltage AC-DC power supplies with outputs from 0 - 200kV to 0 - 500kV DC open stack
The LH series of power supplies are sophisticated 4kW open stack, power supplies with extremely low ripple and noise. They are air insulated fast response units with tight regulation. They are designed to meet the growing demands from both users and electric utilities for switching supplies with excellent input power factors that draw low harmonic currents.
LH series models consist of a rack style driver chassis, a high voltage stack assembly, and a remote control unit. The dimensions of the stack vary with the output voltage rating and are given in the specifications. The rack mountable remote control provides all interface functions and is connected to the driver chassis with the cables provided.